IESNA:LM-63-2002
[TEST]P957486
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9D-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]82093
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 658
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
9632.1 12060.2 14255.3 15954.6 17340.2 18124.2 18492.9 18624.2 19289.5 20713.4
23065.2 26035.8 28959.7 31294.7 33337.2 35201.7 36379.8 36680.6 35956 34121.1
30417.5 24014.5 19823.5 16602.9 13149.3 9250.7 6081 4263 3326.5 2873.1
2606.1 2190.8 1856.1 644.1 313.6 50.9 0
9632.1 12145 14361.2 16090.2 17361.4 18221.7 18662.4 18785.3 19336.2 20620.1
22794 25705.3 28574.1 30989.6 33053.3 34917.8 36316.2 36820.5 36358.6 34803.4
31709.9 25794.3 20624.4 17319.1 13907.8 10085.5 6631.8 4474.9 3432.5 2974.8
2631.5 2224.7 1873 796.7 334.8 63.6 0
9632.1 12039 14212.9 15958.8 17319.1 18306.4 18853.1 19086.1 19518.4 20671
22522.8 25107.8 27862.2 30290.3 32252.4 33820.3 35290.7 36006.9 35824.6 34583
32095.6 28031.7 22344.9 18378.5 14992.6 11289 7538.7 5008.8 3703.7 3076.5
2716.3 2364.6 2025.6 1546.7 788.2 93.2 0
9632.1 12039 14149.3 15891 17344.5 18459 19204.8 19594.7 20001.5 20891.4
22268.6 24273 26654.5 28938.6 30777.7 32286.3 33553.3 34578.8 34854.2 34447.4
32951.6 30175.9 26277.3 21662.6 17319.1 13458.6 9411.7 6025.9 4110.5 3127.3
2699.3 2343.4 2000.1 1593.3 1118.7 436.5 0
9632.1 11683.1 13729.8 15518.1 17052.1 18408.1 19488.7 20204.9 20662.5 21366
22510.1 23980.6 25883.2 27819.8 29561.5 31061.6 32282 33366.8 34138.1 34345.7
33934.7 32671.9 30222.5 26518.9 22192.3 17772.5 13242.5 8729.5 5483.5 3678.2
2805.3 2491.7 2165.4 1652.7 1114.5 347.5 0
9632.1 11496.6 13344.2 15085.8 16696.1 18187.8 19543.8 20615.9 21344.8 22027
22883 24111.9 25535.8 27226.6 28930.1 30625.1 32065.9 33193.1 34044.9 34748.3
35295 35112.7 34345.7 32604.1 29595.4 25696.8 20683.7 15861.3 10666 6585.2
4271.5 2919.7 2114.6 1279.8 644.1 169.5 0
9632.1 11140.6 12746.7 14386.6 15980 17543.7 19052.2 20395.6 21510 22404.2
23311 24302.6 25391.7 26747.7 28302.9 30065.8 31879.4 33629.6 35180.5 36545
37786.7 39151.2 39765.6 40147 40062.2 38333.3 35032.2 29773.4 22815.2 15454.5
8920.1 4631.7 2364.6 1364.5 665.3 228.8 0
9632.1 10869.4 12157.7 13564.5 15022.3 16399.5 17878.4 19315 20696.4 21916.9
23137.3 24268.7 25294.2 26400.2 27561.3 28807.2 30252.2 31887.9 33676.2 35574.6
37646.8 40621.6 43024.3 44490.5 46160.2 47367.9 47524.7 45901.7 41681 34850
25391.7 16386.8 8352.3 3407 1216.2 237.3 0
9632.1 10382.1 11289 12339.9 13492.5 14712.9 15954.6 17183.5 18399.6 19649.7
20959.2 22171.1 23489 24866.2 26298.5 27735.1 29328.4 31116.7 33095.6 35337.3
37956.2 41926.8 45867.8 48567.1 52012.3 56067.7 60407 63301.2 62682.5 56855.8
44859.2 29082.6 12335.6 3767.2 1186.5 245.8 0
9632.1 10297.4 11200 12166.1 13255.2 14407.8 15585.9 16759.7 17920.8 19098.9
20260 21463.4 22734.7 24111.9 25535.8 27014.7 28658.9 30476.8 32510.8 34828.8
37443.4 41647.1 45617.7 48541.7 52224.2 56644 61381.6 64398.8 63826.7 57631.3
44592.2 27268.9 10449.9 2885.8 932.3 211.9 0
9632.1 9975.3 10441.4 11068.6 11827.1 12653.5 13488.3 14365.5 15272.3 16187.6
17111.4 18064.9 19026.8 20043.8 21137.1 22294 23565.3 25006.1 26743.5 28726.7
31142.1 34981.4 37892.6 40765.7 44270.2 48486.6 52444.5 54160.7 52368.2 45533
33612.6 18709 5394.5 1131.4 377.1 84.8 0
9632.1 9738 10000.7 10377.9 10899.1 11462.7 12077.2 12708.6 13348.4 14030.7
14696 15335.9 15996.9 16653.8 17348.7 18081.8 18853.1 19789.6 20874.4 22281.3
24315.3 26840.9 28561.4 30485.3 32786.3 35295 37006.9 36409.4 33417.7 27807.1
20082 10276.2 3351.9 1000.1 343.2 80.5 0
9632.1 9526.1 9564.3 9738 10021.9 10314.3 10699.9 11081.3 11458.5 11852.6
12195.8 12505.2 12763.6 13000.9 13166.2 13272.2 13378.1 13450.1 13568.8 13844.2
14505.3 14895.2 14967.2 15111.3 15335.9 15539.3 14984.1 13225.5 10716.9 7941.3
5398.7 3059.5 1534 648.4 313.6 110.2 0
9632.1 9081.2 8754.9 8585.4 8568.4 8636.2 8750.6 8877.8 8966.8 9021.8
9017.6 8911.7 8746.4 8513.3 8204 7826.8 7373.4 6903 6470.8 6068.2
5653 5284.3 4974.9 4720.7 4500.3 4275.7 3996.1 3618.9 3097.7 2398.5
1745.9 1284 889.9 572.1 326.3 93.2 0
9632.1 8670.1 8072.6 7809.9 7746.3 7801.4 7920.1 8047.2 8110.8 8093.8
8004.8 7848 7619.2 7335.3 7004.7 6665.7 6314 5962.3 5614.8 5233.4
4847.8 4500.3 4246.1 4093.5 4034.2 4042.7 4034.2 3915.5 3623.1 3135.8
2385.8 1644.2 1152.6 758.5 377.1 84.8 0
9632.1 8348.1 7627.7 7343.8 7356.5 7517.5 7695.5 7809.9 7818.4 7742.1
7593.8 7381.9 7131.9 6843.7 6538.6 6237.7 5919.9 5585.2 5241.9 4924.1
4682.5 4474.9 4335.1 4246.1 4169.8 4080.8 3941 3796.9 3618.9 3335
2902.8 2279.8 1495.9 826.3 394.1 84.8 0
9632.1 8038.7 7297.1 7106.5 7225.1 7445.5 7619.2 7704 7670.1 7538.7
7335.3 7093.7 6814.1 6538.6 6246.2 5962.3 5767.4 5534.3 5241.9 5008.8
4852 4644.4 4318.1 4059.6 3890.1 3724.8 3555.3 3385.8 3233.3 3093.4
2928.2 2661.2 2178.1 1669.6 978.9 237.3 0
9632.1 7865 7123.4 7017.5 7220.9 7432.7 7606.5 7657.3 7576.8 7369.2
7119.2 6835.2 6530.1 6258.9 6025.9 5894.5 5737.7 5576.7 5419.9 5072.4
4763.1 4517.3 4271.5 4042.7 3805.4 3597.7 3394.3 3207.9 3012.9 2788.3
2568 2368.8 2076.4 1792.5 1254.3 487.3 0
9632.1 7716.7 7013.2 7000.5 7225.1 7428.5 7581.1 7598 7475.1 7250.5
6966.6 6653 6373.3 6114.9 5941.1 5792.8 5602.1 5343.6 5114.8 4839.3
4627.5 4390.2 4157.1 3945.2 3767.2 3585 3390.1 3190.9 2957.8 2699.3
2415.4 2165.4 1843.4 1394.2 923.8 385.6 0
9632.1 7631.9 6958.1 6996.3 7242.1 7441.2 7576.8 7551.4 7394.6 7127.6
6797.1 6487.8 6225 6025.9 5932.6 5708 5360.6 4958 4797 4661.4
4419.8 4233.4 4072.3 3835 3657 3517.2 3335 3118.9 2860.4 2576.5
2267.1 2131.5 1834.9 1199.2 872.9 533.9 0
9632.1 7615 6924.2 7000.5 7246.3 7449.7 7572.6 7538.7 7348 7047.1
6712.4 6407.2 6148.8 6025.9 5881.8 5597.9 5089.4 4754.6 4669.8 4504.6
4292.7 4063.9 3847.7 3682.5 3580.8 3491.8 3326.5 3123.1 2877.3 2593.4
2292.5 2368.8 1890 1262.8 961.9 356 0
9632.1 7615 6920 7013.2 7250.5 7453.9 7568.3 7551.4 7364.9 7051.4
6712.4 6403 6144.5 6030.1 5869.1 5580.9 5051.2 4758.8 4691 4500.3
4280 4030 3852 3631.6 3602 3491.8 3322.3 3123.1 2894.3 2589.2
2301 2334.9 1623 1305.2 949.2 343.2 0
